Part Number: SL1002A090C
Series: SL1002A
  • SL1002 Data Sheet
  • Littelfuse_GDT_SL1002A.pdf
  • (205,739 bytes)
  • Last Uploaded: November 10, 2009

Bookmark and Share
SL1002A Series - Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

The Broadband OptimizedTM SL1002 series has been especially developed for broadband equipment. Special design features provide high levels of protection against fast rising transients in the domain of 100V/µs to 1kV/µs range uaually caused by lightning disturbances. These devices have ultra low capacitance (typically 1.2pF or less) and present insignificant signal losses up to 1.5GHz. These devices are extremely robust and are able to divert a 5000A pulse without destruction. For AC Power Cross of long duration, overcurrent protection is recommended.

Features
  • Ultra low insertion loss
  • Surface mountable
  • 5kA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • Excellent response to fast rising transients.
  • Can be used to meet Telcordia GR1089 without series resistance
  • 10/700µs 6KV capability, as per ITU-T Rec. K.21, enhanced test level
  • 2000 Amp 2/10µS surge rating
  • Meets FCC part 68 10/160µs waveform, 200A test and 10/560µs waveform 100A test.
  • Halogen-free, RoHS compliant and Lead-free
Applications
  • Broadband equipment.
  • ADSL equipment.
  • XDSL equipment.
  • Satellite and CATV equipment.
  • General telecom equipment.

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 70
Nom DC Sparkover (V) 90
Max DC Spark over Voltage 120
Max Impulse Sparkover Voltage @ 100V/us (V) 360
Max Impulse Breakdown Voltage @ 1kV/us (V) 700
Insulation Resistance 1
Capacitance (Co) (pF) 1
Surge Life (@ 100A 10/1000us) 5
Impulse Discharge Current @8/20μs (kA) 5
AC Discharge Current (A) 5
DC Holdover Voltage (V) 52
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -40°C - + 125°C
Failsafe No
Electrodes 2