Part Number: SL1021A090RG
Series: SL1021A

Bookmark and Share
SL1021A Series - Three Terminal Medium Duty Gas Plasma Overvoltage Arrester(GDT)

The SL1021A series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced Lightning disturbances. The SL1021A series also features ultra low capacitance (typically 1pF or less) and optimised internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 10,000A pulse without destruction.

Features
  • Excellent response to fast rising transients.
  • Ultra low capacitance.
  • 10KA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • 20,000A single shot surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • Available with thermal failsafe option (add 'F' suffix to part number)
  • RoHS Compliant
Applications
  • Broadband equipment.
  • ADSL equipment.
  • XDSL equipment.
  • Satellite and CATV equipment.
  • General telecom equipment.

Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 70
Nom DC Sparkover (V) 90
Max DC Spark over Voltage 120
Max Impulse Sparkover Voltage @ 100V/us (V) 550
Max Impulse Breakdown Voltage @ 1kV/us (V) 700
Insulation Resistance 1
Capacitance (Co) (pF) 1
Surge Life (@ 100A 10/1000us) 5
Impulse Discharge Current @8/20μs (kA) 10
AC Discharge Current (A) 10
DC Holdover Voltage (V) 52
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -55°C - + 70°C
Failsafe Yes
Electrodes 3