Part Number: SL1024A090C
Series: SL1024A

Bookmark and Share
SL1024A Series - offers high levels of current handling on fast rising transients created by induced Lightning disturbances.


Electrical Characteristics

Help Property Value
MIN Sparkover Voltage (V) 70
Nom DC Sparkover (V) 90
Max DC Spark over Voltage 120
Max Impulse Sparkover Voltage @ 100V/us (V) 600
Max Impulse Breakdown Voltage @ 1kV/us (V) 700
Insulation Resistance 1
Capacitance (Co) (pF) 1.5
Surge Life (@ 100A 10/1000us) 20
Impulse Discharge Current @8/20μs (kA) 10
AC Discharge Current (A) 5
DC Holdover Voltage (V) 52
Moisture Sensitivity Level MIL-STD-750D/1021
Operating Temperature (deg C) -55°C - + 70°C
Failsafe No
Electrodes 3