Download Datasheet

- Littelfuse PLED Series (6, 9, 13 & 18) Data Sheet
- Littelfuse_PLED6.pdf
- (1,146,669 bytes)
- Last Uploaded: July 08, 2010
Series: PLED
PLED 6, 9, 13 & 18 Series Open LED Protectors
Technology: LED Protectors
PLED Series Open LED protectors provide a switching electronic shunt path when a single LED in an LED array fails as an open circuit. This ensures that the entire array of LEDs will continue to function even if a single LED in the array
does not. This provides higher reliable lighting functions in applications such as headlights, aircrafts, aircraft runway lighting, roadside warning lights, etc.
This device is compatible with one watt LEDs that have a normal 350 mA, 3V characteristic, but can extend up to 1000 mA LED applications. The PLED Series is available in two surface mount packages, the DO-214 and the Quad Flat Pak Nolead (QFN). The QFN’s low profile, chip scale package (CSP) is ideal for dense board applications.
Features:
RoHS compliant
Chip Scale Package (CSP)
Small footpring (QFN)
SIDACtor® brand technology
Compatible to industrial lighting environments
Compatible with switching speeds up to 10kHz
Automatically resets after power cycle
This device is compatible with one watt LEDs that have a normal 350 mA, 3V characteristic, but can extend up to 1000 mA LED applications. The PLED Series is available in two surface mount packages, the DO-214 and the Quad Flat Pak Nolead (QFN). The QFN’s low profile, chip scale package (CSP) is ideal for dense board applications.
Features:
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|