Download Datasheet

  • GFR 4000
  • Littelfuse_GroundFault_GFR.pdf
  • (278,427 bytes)
  • Last Uploaded: September 17, 2008
Series: GFR
GFR Series-Sensitive Ground Fault Relays
Technology: Protection Relays
The GFR 4000 ground fault relay is specifically designed to provide complete motor protection without the problems associated with high sensitivity nuisance tripping. It is unique because it has predictive as well as protective capabilities. A metering output can be used to signal a remote meter or PLC so that ground faults may be detected at an early stage. The GFR 4000 operates on grounded, high resistance grounded and ungrounded systems. The unit can be directly connected to supplies up to 1300V, 1PH or 3 PH, 50-60 HZ. For supplies from 1300 V to 5000 V, the GFR 4000 must be connected to the HTC 5000 high tension coupling unit. Features/Benefits 􀂃Adjustable sensitivity from 10 mA t to 3.0 A to reduce nuisance trips. 􀂃Precise insulation resistance readings indicate problems in advance 􀂃Adjustable time delay adapts to unique applications. 􀂃Fail-safe operation 􀂃On Line monitoring of ground to detect any change in leakage current 􀂃Off line monitoring of insulation resistance to notify or halt unacceptable levels 􀂃C.T. Loop Monitoring 􀂃Test/Reset buttons to assure operation 􀂃NO/NC form “C” output alarm relay contacts


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Supply
Voltage
(VAC)
Stock Sample
Cart
GFR4000 24/115 [Check] [Add]
GFR4001
24/115
[Check] [Add]
GFR4001-IM
230
[Check] [Add]