Download Datasheet

  • RCD Data Sheet
  • Littelfuse_GroundFaultProtection_RCD1.pdf
  • (198,698 bytes)
  • Last Uploaded: January 19, 2009
Series: RCD
RCD Series- Residual Current Devices
Technology: Protection Relays
The RCD300M2 residual current relay is designed to provide sensitive ground fault protection without the problems associated with high-sensitivity nuisance tripping. It operates continuously and has the unique feature of a metering output to drive either a remote meter or interface with a PLC. By using it, leakages can be seen as they occur and ground faults can be detected before they become critical. The RCD300M2 operates in conjunction with a Littelfuse WKE Series current transformer. The combination of the RCD300M2 measuring signal and the output signal from the WKE provide the required resilience to electrical noise - the main cause of nuisance tripping. Features/Benefits 􀂃Adjustable sensitivity of 10 mA to 3.0 A reduces nuisance trips. 􀂃Adjustable time delay of 0-1.5 sec adapts to unique applications. 􀂃Metering output with PLC interface for ease of continuous monitoring of system. 􀂃Transformer continuity test allows immediate assurance of a safe system 􀂃C.T. Loop Monitoring 􀂃Harmonic Filtering 􀂃DIN Standard molded case for ease of mounting via snap on rail or screw mounting.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Supply
Voltage
(VAC)
Supply
Voltage
(VDC)
Stock Sample
Cart
RCD300M2-120V 120 [Check] [Add]
RCD300M2-240V 240 [Check] [Add]
RCD300M2-24V 24 24 [Check] [Add]