Download Datasheet

  • Shock-Block Data
  • LittelfuseShock-BlockDataSheet.pdf
  • (703,733 bytes)
  • Last Uploaded: December 13, 2011

Bookmark and Share
Series: Shock-Block
SHOCK-BLOCK Portable GFCI protection for the Entertainment Industry
Plug In Protect Produce Shock-Block revolutionized the entertainment industry a decade ago by being the first product designed specifically to protect cast, crews, and production equipment from electrical hazards caused by bringing AC power into water settings. Now part of Littelfuse, Inc., the world leader in circuit protection technology, Shock-Block is supported by Littelfuse’s global engineering expertise. Portable and compact, the Shock-Block Ground Fault Circuit Interrupter is easy to install and provides a test function, which assures it is ready to go when time matters. Wet conditions, moisture or just worn cable insulation can cause ground faults that endanger the lives of those working on your production sets. Ground fault protection can eliminate electrical hazards caused by set equipment such as lights, cameras and cables in scenes where water plays a critical role. Shock-Block provides UL943 Class “A” protection from hazardous situations where water meets electricity. Shock-Block helps protect cast and crew and avoid costly litigation. Shock-Block eliminates nuisance tripping and can be used for consistent protection without delaying production


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Supply
Voltage
(VAC)
CT-Primary Rating (A) GF Trip Time Delay (s) Stock Sample
Cart
LB100GFCI 120 100 UL943 Class A GFCI n/a n/a
SB100 50 - 132 100 UL943 Class A GFCI n/a n/a
SB250 220 / 240 100 UL943 Class A GFCI n/a n/a
SB300 120 - 208 / 220 - 240 100 UL943 Class A GFCI n/a n/a
SB3200 120 - 208 / 240 200 UL943 Class A GFCI n/a n/a
SB3400 120 - 208 / 240 - 480 400 UL943 Class A GFCI n/a n/a
SB3800 120 - 208 / 240 - 480 800 UL943 Class A GFCI n/a n/a


Find A Distributor


Environmental Data