Download Datasheet

- GFR 4000
- Littelfuse_GroundFault_GFR.pdf
- (278,427 bytes)
- Last Uploaded: September 17, 2008

- K-Tec Analog Ohm Meters
- MMeters.pdf
- (44,116 bytes)
- Last Uploaded: October 09, 2008
Series: GFR
GFR Series-Sensitive Ground Fault Relays
The GFR 4000 ground fault relay is specifically designed to provide complete motor protection without the problems associated with high sensitivity nuisance tripping.
It is unique because it has predictive as well as protective capabilities. A metering output can be used to signal a remote meter or PLC so that ground faults may be detected at an early stage. The GFR 4000 operates on grounded, high resistance grounded and ungrounded systems. The unit can be directly connected to supplies up to 1300V, 1PH or 3 PH, 50-60 HZ. For supplies from 1300 V to 5000 V, the GFR 4000 must be connected to the HTC 5000 high tension coupling unit.
Features/Benefits
Adjustable sensitivity from 10 mA t to 3.0 A to reduce nuisance trips.
Precise insulation resistance readings indicate problems in advance
Adjustable time delay adapts to unique applications.
Fail-safe operation
On Line monitoring of ground to detect any change in leakage current
Off line monitoring of insulation resistance to notify or halt unacceptable levels
C.T. Loop Monitoring
Test/Reset buttons to assure operation
NO/NC form “C” output alarm relay contacts
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|