Part Number: PGR-7200-00-00-FPU
Series: PGR-7200

Bookmark and Share
Feeder Protection Relay

The PGR-7200 is a feeder-protection relay that provides integrated protection, metering, and data-logging functions.
Features/Benefits:
• Eight functions to protect against overcurrent, earthfaults,
and phase loss; standard LSIG protection plus
unbalance and thermal protection
• IEC and IEEE overcurrent protection curves to coordinate
with upstream and downstream devices
• Thermal element active below overcurrent pickup
• Definite- and inverse-time ground-fault protection
• Two set-point groups can be used for:
• Maintenance setting to reduce fl ash hazard
• Two diff erent loads
• Compact size for ease of installation and for retrofi t
applications
• Conformally coated circuit boards

Electrical Characteristics

Help Property Value
Supply Voltage (VAC) 65 - 265
Supply Voltage (VDC) 80 - 275
Comms RS/TIA-232
Analog Output Current (mA) 4-20
Analog Output Current (mA) 4-20
Relay Contacts Three Form A (N.O.), Two Form C (N.O./N.C.)
Approvals CSA