
Download Datasheet

- SE-601 (PGR-2601) Ungrounded DC Relay
- Littelfuse-Relays-SE601.pdf
- (266,167 bytes)
- Last Uploaded: February 09, 2012
Series: PGR-2601
Ground-Fault Relay for Ungrounded DC systems
The PGR-2601 provides sensitive ground fault protection without the problems associated with nuisance tripping. Applications range from industrial 24Vdc control circuits to 800Vdc automated transportation systems.
Features/Benefits:
• Sensitive 1- to 20-mA trip setting provides a wide range of
low-level protection and 50-ms to 2.5-s trip delay allows
quick protection
• Form A and Form B ground fault alarm contacts
• Non-volatile trip memory retains trip state
• Analog output for external metering
• Selectable fail-safe or non-failsafe operating modes
• No calibration required
Features/Benefits:
• Sensitive 1- to 20-mA trip setting provides a wide range of
low-level protection and 50-ms to 2.5-s trip delay allows
quick protection
• Form A and Form B ground fault alarm contacts
• Non-volatile trip memory retains trip state
• Analog output for external metering
• Selectable fail-safe or non-failsafe operating modes
• No calibration required
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|





