Download Datasheet


Bookmark and Share
Series: PGR-4704
Sensitive Ground-Fault Relay
The PGR-4704 is a microprocessor-based ground-fault relay for resistance- and solidly grounded systems, which require ground-fault detection as low as 10 mA. It is uniquely suited for very sensitive ground-fault protection on systems with significant harmonic content. The PGR-4704 can provide main plant protection, feeder-level protection, or individual-load protection. The output contacts can be connected for use in protective tripping circuits or in alarm indication circuits. The analog output can be used with a PLC or a meter.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Supply
Voltage
(VAC)
Supply
Voltage
(VDC)
Analog Output (mA) Analog Output (V) Relay
Contacts
Approvals Stock Sample
Cart
PGR-4704-0D 12/24 0-1 0-5 One Form A (N.O.), One Form B (N.C.) CSA, CE n/a n/a
PGR-4704-0T 48 0-1 0-5 One Form A (N.O.), One Form B (N.C.) CSA, CE n/a n/a
PGR-4704-0U 120/240 120/240 0-1 0-5 One Form A (N.O.), One Form B (N.C.) CSA, CE n/a n/a