Part Number: PGR-4704-0U
Series: PGR-4704

Bookmark and Share
Sensitive Ground-Fault Relay

The PGR-4704 is a microprocessor-based ground-fault relay for resistance- and solidly grounded systems, which require ground-fault detection as low as 10 mA. It is uniquely suited for very sensitive ground-fault protection on systems with significant harmonic content. The PGR-4704 can provide main plant protection, feeder-level protection, or individual-load protection. The output contacts can be connected for use in protective tripping circuits or in alarm indication circuits. The analog output can be used with a PLC or a meter.

Electrical Characteristics

Help Property Value
Supply Voltage (VAC) 120/240
Supply Voltage (VDC) 120/240
Analog Output Current (mA) 0-1
Analog Output Voltage (V) 0-5
Relay Contacts One Form A (N.O.), One Form B (N.C.)
Approvals CSA, CE