Part Number: PGR-5701-0U
Series: PGR-5701

Bookmark and Share
Ground-Fault Relay

The PGR-5701 is a microprocessor-based ground-fault relay for resistance-grounded and solidly grounded systems. It is uniquely suited for use on systems with significant harmonic content.
Features/Benefits:
• Microprocessor-based unit using digital harmonic filter
• Compatible with adjustable-speed drives
• Choice of input CT gives any setting range
• Analog output indicates earth-leakage current
• Non-volatile trip memory retains trip state when supply
is cycled
• Failsafe or Non-Failsafe optional

Electrical Characteristics

Help Property Value
Supply Voltage (VAC) 120 - 240
Supply Voltage (VDC) 100 - 240
Analog Output Voltage (V) 0-5
Analog Output Voltage (V) 0-5
Relay Contacts One Form A (N.O.), One Form B (N.C.)
Approvals CSA