Part Number: PGM-8134-00
Series: PGM-8134

- SE 134 SE-135 Ground Fault Ground Check Monitor
- Littelfuse-Relays-SE134-1352.pdf
- (199,828 bytes)
- Last Uploaded: February 09, 2012
Ground Continuity Monitor
The PGM-8134 is a microprocessor-based, combination ground-wire monitor and ground-fault relay for resistance grounded or solidly grounded systems. It continuously monitors the integrity of the ground wire to protect portable equipment from hazardous voltages caused by ground faults.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Supply Voltage (VAC) | 60 - 265 | |
| Supply Voltage (VDC) | 80 - 370 | |
| Relay Contacts | One Form A (N.O.), One Form B (N.C.), Two Form C (N.O./N.C.) | |
| Approvals | CSA |





