Part Number: PGM-8325
Series: PGM-8325

- SE-325 (PGR-8325) Neutral Resitor Monitor
- Littelfuse-Relays-SE325.pdf
- (237,736 bytes)
- Last Uploaded: February 09, 2012
Neutral Grounding Resistor Monitor
The PGM-8325 Neutral Grounding Monitor is used on
resistance-grounded systems up to 25 kVac to monitor the integrity of the neutral-to-ground path. It measures current and voltage in a transformer or generator neutral-to-ground connection and continuity of the neutral-grounding resistor (NGR). The PGM-8325 coordinates these three measurements to detect a loose connection, corrosion, ground-fault, or NGR failure, and provides one alarm or trip output contact.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Supply Voltage (VAC) | 120 | |
| Relay Contacts | One Form A (N.O.) | |
| Approvals | CSA |





