Part Number: PGR-8800-00
Series: PGR-8800

- PGR-8800 Arc Flash Relay Datasheet
- Littelfuse-Protection-Relays-PGR-8800.pdf
- (182,084 bytes)
- Last Uploaded: December 19, 2011
PGR-8800 Arc Flash Relay
The PGR-8800 reliably detects developing Arc-Flash incidents without nuisance tripping by looking for a combination of excess light and current.Phase-current-transformer inputs are provided for current-constrained arc-flash protection and, when so equipped, a programmable definite-time
overcurrent function can be enabled. An optical sensor on the PGR-8800 and adjustable trip level reduce the chance of nuisance tripping by setting a threshold for ambient light. Sensors, inputs, and connections are monitored to ensure fail-safe operation. A secondary solid-state trip circuit provides a redundant trip path. A USB port is
used for configuration and access event logs and graphs.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Supply Voltage (VAC) | 120/240 | |
| Supply Voltage (VDC) | 12-48/120/240 | |
| Relay Contacts | Three Form C (N.O./N.C.), One Form A (N.O.) | |
| Approvals | CE |





