Download Datasheet


Bookmark and Share
Series: PGR-6130
Electronic Overload Relay

The PGR-6130 Electronic Overload Relay provides protection for small three-phase motors up to 1,000 Vac. Integrated CTs are for currents up to 90 A and external CTs can be used for currents above 90 A. The protective functions include overload, overtemperature, phase imbalance, phase loss, and phase sequence.

    Features:
  • Overload (49, 51)
  • Phase reverse (current) (46)
  • Unbalance (current) (46)
  • PTC overtemperature (49)
  • Phase loss (current) (46)

    Benefits:
  • Integrated CTs for currents up to 90 A; above 90 A external CTs can be used
  • Thermal overload protection
  • Adjustable overload trip class setting
  • Overtemperature (PTC) protection
  • Provides phase imbalance, phase loss, and phase sequence protection
  • Cause-of-trip indication
  • N.O. and N.C. alarm contacts
  • Adjustable current pickup



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Supply
Voltage
(VAC)
Supply
Voltage
(VDC)
Analog Output (mA) Relay
Contacts
Approvals Stock Sample
Cart
PGR-6131-120 120 One Form A (N.O.), One Form B (N.C.) UL n/a n/a
PGR-6131-24 24 24 One Form A (N.O.), One Form B (N.C.) UL n/a n/a
PGR-6131-240 240 One Form A (N.O.), One Form B (N.C.) n/a n/a
PGR-6132-120 120 One Form A (N.O.), One Form B (N.C.) UL n/a n/a
PGR-6132-24 24 24 One Form A (N.O.), One Form B (N.C.) UL n/a n/a
PGR-6132-240 240 One Form A (N.O.), One Form B (N.C.) n/a n/a
PGR-6133-120 120 One Form A (N.O.), One Form B (N.C.) UL n/a n/a
PGR-6133-24 24 24 One Form A (N.O.), One Form B (N.C.) UL n/a n/a
PGR-6133-240 240 One Form A (N.O.), One Form B (N.C.) n/a n/a