Part Number: PGR-6131-120
Series: PGR-6130

- PGR-6130 Electronic Overload Relay
- Littelfuse-Protection-Relay-PGR-6130.pdf
- (181,770 bytes)
- Last Uploaded: February 09, 2012
Electronic Overload Relay
The PGR-6130 Electronic Overload Relay provides protection for small three-phase motors up to 1,000 Vac. Integrated CTs are for currents up to 90 A and external CTs can be used for currents above 90 A. The protective functions include overload, overtemperature, phase imbalance, phase loss, and phase sequence.
- Features:
- Overload (49, 51)
- Phase reverse (current) (46)
- Unbalance (current) (46)
- PTC overtemperature (49)
- Phase loss (current) (46)
- Benefits:
- Integrated CTs for currents up to 90 A; above 90 A external CTs can be used
- Thermal overload protection
- Adjustable overload trip class setting
- Overtemperature (PTC) protection
- Provides phase imbalance, phase loss, and phase sequence protection
- Cause-of-trip indication
- N.O. and N.C. alarm contacts
- Adjustable current pickup
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Supply Voltage (VAC) | 120 | |
| Analog Output Current (mA) | ||
| Relay Contacts | One Form A (N.O.), One Form B (N.C.) | |
| Approvals | UL |





