Download Datasheet


Bookmark and Share
Series: PGR-6200
Motor Protection Relay
The PGR-6200 Motor Protection Relay offers enhanced motor protection and metering to provide diagnostic and troubleshooting capabilities for critical process motors. NOTE: The PGR-6200 consists of the Motor Protection Relay and the PGA-0CIM Current Input Module (not pictured). To order the relay only, add (-MPU) to the part number.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Temperature Sensors Stock Sample
Cart
PGR-6200-00-00 Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-00-00-MPU Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-01-00 Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-01-00-MPU Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-02-00 Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-02-00-MPU Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-04-00 Single, Up to 25 with PGA-0120 n/a n/a
PGR-6200-04-00-MPU Single, Up to 25 with PGA-0120 n/a n/a