Part Number: PGR-6210-01
Series: PGR-6210

Bookmark and Share
Motor Protection Retrofit Kit

The PGR-6210 Motor Protection Retrofit Kit is designed to replace GE Multilin 169, 269, and 369 relays. It includes the PGR-6200 Motor Protection Relay, PGA-0CIM Current Input Module, and optional PGA-0120 Temperature Input Module pre-wired on a panel that can be installed in the existing space. The existing current transformers and wiring can be utilized, simplifying the upgrade procedure.

Electrical Characteristics

Help Property Value
Supply Voltage (VAC) 65 - 265
Supply Voltage (VDC) 80 - 275
Comms RS/TIA-232
Comms RS/TIA-485
Analog Output Current (mA) 4-20
Analog Output Current (mA) 4-20
Relay Contacts Three Form C (N.O./N.C.)
Approvals CSA


Design Support