
Download Datasheet

- CT Selection and PGC Family
- Littelfuse-Protection-Relay-CT-Selection-PGC.pdf
- (899,672 bytes)
- Last Uploaded: October 20, 2010
Series: PGC-3000
Earth Fault Current Transformer
Sensitive current transformer used to detect ground-fault current (5 A primary)
The PGC Series Current Transformers (CTs) are key components of the POWR-GARD ground fault detection product line. These CTs are highly accurate due to their internal construction. They convert very small differential currents to an AC voltage and output this signal to the connected POWR-GARD ground fault relay. The PGC Series CTs are made from high-density metal which has unique and repeatable output characteristics.
The PGC Series Current Transformers (CTs) are key components of the POWR-GARD ground fault detection product line. These CTs are highly accurate due to their internal construction. They convert very small differential currents to an AC voltage and output this signal to the connected POWR-GARD ground fault relay. The PGC Series CTs are made from high-density metal which has unique and repeatable output characteristics.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|





