Download Datasheet


Bookmark and Share
Series: PGB10603
PGB1 Series - PulseGuard® Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
PulseGuard® ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE1394, HDMI and DVI can benefit from this new technology. PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E), while adding virtually no capacitance to the circuit.

Features:
  • Lead-Free
  • Extended pulse life over previous versions
  • New, reduced trigger voltage
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • 1-lines of protection
  • Bi-directional


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMAX DC (V) Typ
Clamping
Voltage
(V)
Lines Size Typ
Capacitance
@ 1MHz
(pF)
Stock Sample
Cart
PGB0010603
Obsolete: 2009-02-17
Replaced By PGB1010603
24 300 1 0603 (1608) 0.055 [Check] [Add]
PGB1010603 24 150 1 0603 (1608) 0.060 n/a n/a


Find A Distributor

Technical Resources



Environmental Data