Part Number: PGB0010603
Technology: PulseGuard® ESD Suppressors
Series: PGB10603

- PGB10603 Data Sheet
- PGB106032.pdf
- (141,459 bytes)
- Last Uploaded: May 16, 2005

- PGB1 Series Data Sheet
- Littelfuse_PulseGuard-ESD_PGB1.pdf
- (180,505 bytes)
- Last Uploaded: May 29, 2009
PGB1010603 PGB1 Series - PulseGuard® Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
PulseGuard® ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE1394, HDMI and DVI can benefit from this new technology. PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E), while adding virtually no capacitance to the circuit.
Features:
Features:
- Lead-Free
- Extended pulse life over previous versions
- New, reduced trigger voltage
- Ultra-low capacitance
- Low leakage current
- Fast response time
- 1-lines of protection
- Bi-directional
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Max Rated DC Voltage | 24 | |
| Typ Clamping Voltage (V) | 300 | |
| Lines Protected | 1 | |
| Package Size | 0603 (1608) | |
| Capacitance (TYP) @ 1MHz (pF) | 0.055 |






