
Download Datasheet

- Littelfuse PulseGuard ESD PGB2 Series Data Sheet
- Littelfuse_PulseGuard-ESD_PGB2.pdf
- (169,131 bytes)
- Last Uploaded: December 08, 2008
Series: PGB20402
PGB2 Series - PulseGuard® Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
Technology: PulseGuard® ESD Suppressors
The PGB20402 is an ESD suppressor device. It has advantages of low trigger voltage and low clamp voltage.
Along with a more important feature, very low capacitance ensures the ESD sensitive device is protected from damage by high transient voltage while maintaining signal integrity.
Also, this low capacitance feature enables the PGB2010402 to work particularly effectively at very high frequency up Gigahertz range.
Features
Low device capacitance in the range of 0.07pF
Low trigger voltage at 150V (measured by 500V TLP method)
Low clamp voltage at 40V
Halogen free, Lead free, RoHS compliant
Application
Consumer Electronics (with high frequency data input and output)
High Data Rate Connectivity
Along with a more important feature, very low capacitance ensures the ESD sensitive device is protected from damage by high transient voltage while maintaining signal integrity.
Also, this low capacitance feature enables the PGB2010402 to work particularly effectively at very high frequency up Gigahertz range.
Features
Application
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|






