Part Number: PGB002ST23
Technology: PulseGuard® ESD Suppressors
Series: PGBSOT23

- PGBSOT23 Series Data Sheet
- PGBSOT23.pdf
- (139,466 bytes)
- Last Uploaded: May 16, 2005
Obsolete: 2008-05-08
PGB102ST23 OBSOLETE - PGB Series - SOT23 PulseGuard® Polymeric ESD Suppressors
PulseGuard ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low-voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE 1394 and InfiniBandSM can benefit from this new technology.
PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E).
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Max Rated DC Voltage | 24 | |
| Typ Clamping Voltage (V) | 300 | |
| Lines Protected | 2 | |
| Package Size | SOT-23 | |
| Capacitance (TYP) @ 1MHz (pF) | 0.055 |






