Download Datasheet

Series: HVR600
HVR600 Series - Radial Leaded High Voltage Polymer PTC 60 V / 600 V
Technology: Resettable PTCs
This product line is designed to provide protection against induced AC power current, direct power contact and the natural lightning strike. The HVR600 product line is widely used in the field of telecommunications and networking, ISDN and XSDN eguipment. It also helps equipment manufacturers pass ITU K20, K21 and telcordia requirements.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
HVR600P150C
Replaced By 600R150
0.15 0.3 600.0000 3 1 6 22 [Check] [Add]
HVR600P150C-RA
Replaced By 600R150-RA
0.15 0.3 600.0000 3 1 7 20 [Check] [Add]
HVR600P150C-RB
Replaced By 600R150-RB
0.15 0.3 600.0000 3 1 9 22 [Check] [Add]
HVR600P150CF
Replaced By 600R150
0.15 0.3 600.0000 3 1 6 22 [Check] [Add]
HVR600P160C
Replaced By 600R160
0.16 0.32 600.0000 3 1 4 18 [Check] [Add]
HVR600P160C-R1
Replaced By 600R160-R1
0.16 0.32 600.0000 3 1 4 17 [Check] [Add]
HVR600P160C-RA
Replaced By 600R160-RA
0.16 0.32 600.0000 3 1 4 16 [Check] [Add]
HVR600P160CF
Replaced By 600R160
0.16 0.32 600.0000 3 1 4 18 [Check] [Add]