Download Datasheet

- LRD Data Sheet
- LRD_LF_041006.pdf
- (72,249 bytes)
- Last Uploaded: April 12, 2006
Series: LRD
LRD Series - Strap Type Polymer PTC 15V / 20V
Technology: Resettable PTCs
The LRD product series are designed to reduce the device’s resistance at the same hold current rating. The smaller thermal mass of these devices also provide benefit of faster trip time and increase the battery safety level. The LRD devices are ideally suited for battery packs used for portable computer and camcorder applications.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|