Download Datasheet

  • RLD16 Data Sheet
  • RLD16_LF_040606.pdf
  • (78,922 bytes)
  • Last Uploaded: May 03, 2006
Series: RLD16
RLD16 Series - Radial Leaded Polymer PTC 16 V
Technology: Resettable PTCs
For automotive and transformer applications with demand for high hold currents.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
RLD16P1100G
Replaced By 16R1100G
11 18.7 16.0000 100 3.7 0.0037 0.0089 [Check] [Add]
RLD16P1400G
Replaced By 16R1400G
14 23.8 16.0000 100 4.6 0.0026 0.0064 [Check] [Add]
RLD16P700G
Replaced By 16R700G
7 11.9 16.0000 100 3 0.0077 0.02 [Check] [Add]
RLD16P900G
Replaced By 16R900G
9 15.3 16.0000 100 3.3 0.0047 0.0135 [Check] [Add]