Download Datasheet

  • RLD30 Data Sheet
  • RLD30_LF_040706.pdf
  • (91,250 bytes)
  • Last Uploaded: April 12, 2006
Series: RLD30
RLD30 Series - Radial Leaded Polymer PTC 30 V
Technology: Resettable PTCs
This 30 V product line can be used in almost anywhere there is a low voltage power supply (<30 V dc) and a load to be protected including
  • General electronics
  • Computer and Peripherals
  • Automotive Electronics


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
RLD30P090U
Replaced By 30R090
0.9 1.8 30.0000 40 0.6 0.07 0.22 [Check] [Add]
RLD30P110U
Replaced By 30R110
1.1 2.2 30.0000 40 0.7 0.05 0.17 [Check] [Add]
RLD30P135U
Replaced By 30R135
1.35 2.7 30.0000 40 0.8 0.04 0.13 [Check] [Add]
RLD30P160U
Replaced By 30R160
1.6 3.2 30.0000 40 0.9 0.03 0.11 [Check] [Add]
RLD30P185U
Replaced By 30R185
1.85 3.7 30.0000 40 1 0.03 0.09 [Check] [Add]
RLD30P250U
Replaced By 30R250
2.5 5 30.0000 40 1.2 0.02 0.07 [Check] [Add]
RLD30P300U
Replaced By 30R300
3 6 30.0000 40 2 0.02 0.08 [Check] [Add]
RLD30P400U
Replaced By 30R400
4 8 30.0000 40 2.5 0.01 0.05 [Check] [Add]
RLD30P500U
Replaced By 30R500
5 10 30.0000 40 3 0.01 0.05 [Check] [Add]
RLD30P600U
Replaced By 30R600
6 12 30.0000 40 3.5 0.005 0.04 [Check] [Add]
RLD30P700U
Replaced By 30R700
7 14 30.0000 40 3.8 0.005 0.03 [Check] [Add]
RLD30P800U
Replaced By 30R800
8 16 30.0000 40 4 0.005 0.02 [Check] [Add]
RLD30P900U
Replaced By 30R900
9 18 30.0000 40 4.2 0.005 0.02 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data

  • Environmental Info