Download Datasheet

  • RLD60 Data Sheet
  • RLD60_LF_040706.pdf
  • (156,106 bytes)
  • Last Uploaded: April 12, 2006
Series: RLD60
RLD60 Series - Radial Leaded Polymer PTC 60 V
Technology: Resettable PTCs
These 60V RLDs were designed to be generalpurpose resettable fuses. As such, they are capable of protecting a large variety of circuits, including power supplies, speakers, security and alarm systems, certain motors etc.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
RLD60P010X
Replaced By 60R010
0.1 0.2 60.0000 40 0.38 2.5 7.5 [Check] [Add]
RLD60P017X
Replaced By 60R017
0.17 0.34 60.0000 40 0.48 3.3 8 [Check] [Add]
RLD60P020X
Replaced By 60R020
0.2 0.4 60.0000 40 0.41 1.83 4.4 [Check] [Add]
RLD60P025X
Replaced By 60R025
0.25 0.5 60.0000 40 0.45 1.25 3 [Check] [Add]
RLD60P030X
Replaced By 60R030
0.3 0.6 60.0000 40 0.49 0.88 2.1 [Check] [Add]
RLD60P040X
Replaced By 60R040
0.4 0.8 60.0000 40 0.56 0.55 1.29 [Check] [Add]
RLD60P050X
Replaced By 60R050
0.5 1 60.0000 40 0.77 0.5 1.17 [Check] [Add]
RLD60P065X
Replaced By 60R065
0.65 1.3 60.0000 40 0.88 0.31 0.72 [Check] [Add]
RLD60P075X
Replaced By 60R075
0.75 1.5 60.0000 40 0.92 0.25 0.6 [Check] [Add]
RLD60P090X
Replaced By 60R090
0.9 1.8 60.0000 40 0.99 0.2 0.47 [Check] [Add]
RLD60P110X
Replaced By 60R110
1.1 2.2 60.0000 40 1.5 0.15 0.38 [Check] [Add]
RLD60P135X
Replaced By 60R135
1.35 2.7 60.0000 40 1.7 0.12 0.3 [Check] [Add]
RLD60P160X
Replaced By 60R160
1.6 3.2 60.0000 40 1.9 0.09 0.22 [Check] [Add]
RLD60P185X
Replaced By 60R185
1.85 3.7 60.0000 40 2.1 0.08 0.19 [Check] [Add]
RLD60P250X
Replaced By 60R250
2.5 5 60.0000 40 2.5 0.05 0.13 [Check] [Add]
RLD60P300X
Replaced By 60R300
3 6 60.0000 40 2.8 0.04 0.1 [Check] [Add]
RLD60P375X
Replaced By 60R375
3.75 7.5 60.0000 40 3.2 0.03 0.08 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data

  • Environmental Info