Download Datasheet

Series: SMD0805
SMD0805 Series - Surface Mount SMD Polymer PTC 6 V / 9 V /15 V
Technology: Resettable PTCs
The SMD0805 product line is suitable for high density circuit board applications in computers, cellular phone and general electronics. Suitable for reflow soldering.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
SMD0805P010TS/TF
Replaced By 0805L010
0.1 0.3 15.0000 40 0.5 1 6 [Check] [Add]
SMD0805P020TS/TF
Replaced By 0805L020
0.2 0.5 9.0000 40 0.5 0.65 3.5 [Check] [Add]
SMD0805P035TS/TF
Replaced By 0805L035
0.35 0.75 6.0000 40 0.5 0.25 1.2 [Check] [Add]
SMD0805P050TS/TF
Replaced By 0805L050
0.5 1 6.0000 40 0.5 0.15 0.85 [Check] [Add]
SMD0805P075TS/TF
Replaced By 0805L075
0.75 1.5 6.0000 40 0.6 0.09 0.35 [Check] [Add]
SMD0805P100TS/TF
Replaced By 0805L100
1 1.95 6.0000 40 0.6 0.06 0.21 [Check] [Add]