Download Datasheet

Series: SMD1206
SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V
Technology: Resettable PTCs
This product line enables installation in limited space applications. These devices offer wide range in hold currents from 0.125 A to 1.50 A and voltages from 6 V to 30 V . The SMD1206 product line is suitable for high density circuit board applications in computers, cellular phone and general electronics. Suitable for reflow soldering


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
SMD1206P012TS/TF
Replaced By 1206L012
0.125 0.29 30.0000 40 0.6 1.5 6 [Check] [Add]
SMD1206P016TS/TF
Replaced By 1206L016
0.16 0.37 30.0000 40 0.6 1.2 4.5 [Check] [Add]
SMD1206P020TS/TF
Replaced By 1206L020
0.2 0.4 16.0000 40 0.6 0.6 2.5 [Check] [Add]
SMD1206P025TS/TF
Replaced By 1206L025
0.25 0.5 16.0000 40 0.6 0.55 2.3 [Check] [Add]
SMD1206P035TS/TF/15
Replaced By 1206L035/16
0.35 0.75 15.0000 40 0.6 0.3 1.2 [Check] [Add]
SMD1206P035TSTF
Replaced By 1206L035
0.35 0.75 6.0000 40 0.6 0.3 1.2 [Check] [Add]
SMD1206P050TS/TF
Replaced By 1206L050
0.5 1 6.0000 40 0.6 0.15 0.7 [Check] [Add]
SMD1206P075TS/TF
Replaced By 1206L075
0.75 1.5 6.0000 40 0.6 0.09 0.29 [Check] [Add]
SMD1206P100TS/TF
Replaced By 1206L100
1 1.8 6.0000 40 0.6 0.055 0.21 [Check] [Add]
SMD1206P150TS/TF
Replaced By 1206L150
1.5 3 6.0000 40 0.8 0.04 0.12 [Check] [Add]