Download Datasheet

  • HVR250 Data Sheet
  • HVR250_LF_040706.pdf
  • (85,153 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share
Series: HVR250
HVR250 Series - Radial Leaded High Voltage Polymer PTC 60 V / 250 V
This product line is designed to provide protection against induced AC power current, direct power contact and the natural lightning strike. The HVR250 product line is widely used in the field of telecommunications and networking, ISDN and XSDN equipment. It also helps equipment manufacturers pass ITU K20, K21 and telcordia requirements.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
HVR250P080C
Obsolete: 2007-01-01
Replaced By 250R080
0.08 0.16 250 3 1 14 33 [Check] [Add]
HVR250P080CFT
Obsolete: 2007-01-01
Replaced By 250R080T
0.08 0.16 250 3 1 14 33 [Check] [Add]
HVR250P080U
Obsolete: 2007-01-01
Replaced By 250R080
0.08 0.16 250 3 1 15 33 [Check] [Add]
HVR250P110U
Obsolete: 2007-01-01
0.11 0.22 250 3 1 5 16 [Check] [Add]
HVR250P120C
Obsolete: 2007-01-01
Replaced By 250R120
0.12 0.24 250 3 1 4 16 [Check] [Add]
HVR250P120C-R1
Obsolete: 2007-01-01
Replaced By 250R120C-R1
0.12 0.24 250 3 1 6 16 [Check] [Add]
HVR250P120C-R2
Obsolete: 2007-01-01
Replaced By 250R120C-R2
0.12 0.24 250 3 1 8 16 [Check] [Add]
HVR250P120C-R3
Obsolete: 2007-01-01
Replaced By 250R120C-R3
0.12 0.24 250 3 1 8 16 [Check] [Add]
HVR250P120C-RA
Obsolete: 2007-01-01
Replaced By 250R120C-RA
0.12 0.24 250 3 1 7 16 [Check] [Add]
HVR250P120C-RC
Obsolete: 2007-01-01
Replaced By 250R120C-RC
0.12 0.24 250 3 1 5.4 14 [Check] [Add]
HVR250P120C-RF
Obsolete: 2007-01-01
Replaced By 250R120C-RF
0.12 0.24 250 3 1 6 16 [Check] [Add]
HVR250P120CT
Obsolete: 2007-01-01
Replaced By 250R120T
0.12 0.24 250 3 1 7 16 [Check] [Add]
HVR250P120U
Obsolete: 2007-01-01
Replaced By 250R120
0.12 0.24 250 3 1 6 16 [Check] [Add]
HVR250P145C
Obsolete: 2007-01-01
Replaced By 250R145
0.145 0.29 250 3 1 3 14 [Check] [Add]
HVR250P145C-R
Obsolete: 2007-01-01
Replaced By 250R145-RA
0.145 0.29 250 3 1 4.5 14 [Check] [Add]
HVR250P145CT
Obsolete: 2007-01-01
Replaced By 250R145
0.145 0.29 250 3 1 5.4 14 [Check] [Add]
HVR250P145U
Obsolete: 2007-01-01
Replaced By 250R145-RB
0.145 0.29 250 3 1 3.5 14 [Check] [Add]
HVR250P180C
Obsolete: 2007-01-01
Replaced By 250R180
0.18 0.65 250 3 1.8 0.8 4 [Check] [Add]
HVR250P180CF
Obsolete: 2007-01-01
Replaced By 250R180
0.18 0.65 250 3 1.8 0.8 4 [Check] [Add]
HVR250P180U
Obsolete: 2007-01-01
Replaced By 250R180
0.18 0.65 250 10 1.8 0.8 4 [Check] [Add]