Part Number: HVR600P150CF
Series: HVR600

Bookmark and Share

Replaced By 600R150-RA

HVR600 Series - Radial Leaded High Voltage Polymer PTC 60 V / 600 V

This product line is designed to provide protection against induced AC power current, direct power contact and the natural lightning strike. The HVR600 product line is widely used in the field of telecommunications and networking, ISDN and XSDN eguipment. It also helps equipment manufacturers pass ITU K20, K21 and telcordia requirements.

Electrical Characteristics

Help Property Value
Hold Current (A) 0.15
Trip Current (A) 0.3
Max Voltage Rating 600
Max Fault Current Rating 3
Max Power Dissipation (W) 1
Minimum Resistance (RIL) (Ohms) 6
Max Resistance (R1max) (Ohms) 22
Max Time to Trip Current (A) 1
Max Time to Trip Time (Sec) 5
Operating Temperature (deg C) -40°C - + 85°C