Download Datasheet

  • LRD Data Sheet
  • LRD_LF_041006.pdf
  • (72,249 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share
Series: LRD
LRD Series - Strap Type Polymer PTC 15V / 20V
The LRD product series are designed to reduce the device’s resistance at the same hold current rating. The smaller thermal mass of these devices also provide benefit of faster trip time and increase the battery safety level. The LRD devices are ideally suited for battery packs used for portable computer and camcorder applications.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
LRD190
Obsolete: 2007-01-01
Replaced By 15LR190
1.9 3.9 15 100 1.2 5 0.102 [Check] [Add]
LRD190S
Obsolete: 2007-01-01
Replaced By 15LR190S
1.9 3.9 15 100 1.2 5 0.102 [Check] [Add]
LRD260
Obsolete: 2007-01-01
Replaced By 15LR260
2.6 5.8 15 100 2.5 5 0.063 [Check] [Add]
LRD260S
Obsolete: 2007-01-01
Replaced By 15LR260S
2.6 5.8 15 100 2.5 5 0.063 [Check] [Add]
LRD380
Obsolete: 2007-01-01
Replaced By 15LR380
3.8 8.3 15 100 2.5 5 0.037 [Check] [Add]
LRD450
Obsolete: 2007-01-01
Replaced By 20LR450
4.5 8.9 20 100 2.5 5 0.028 [Check] [Add]
LRD550
Obsolete: 2007-01-01
Replaced By 20LR550
5.5 10.5 20 100 2.8 5 0.022 [Check] [Add]
LRD600
Obsolete: 2007-01-01
Replaced By 20LR600
6 11.7 20 100 2.8 5 0.019 [Check] [Add]
LRD730
Obsolete: 2007-01-01
Replaced By 20LR730
7.3 14.1 20 100 3.3 5 0.015 [Check] [Add]