Part Number: LRD600
Series: LRD
  • LRD Data Sheet
  • LRD_LF_041006.pdf
  • (72,249 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 20LR730

LRD Series - Strap Type Polymer PTC 15V / 20V

The LRD product series are designed to reduce the device’s resistance at the same hold current rating. The smaller thermal mass of these devices also provide benefit of faster trip time and increase the battery safety level. The LRD devices are ideally suited for battery packs used for portable computer and camcorder applications.

Electrical Characteristics

Help Property Value
Hold Current (A) 6
Trip Current (A) 11.7
Max Voltage Rating 20
Max Fault Current Rating 100
Max Power Dissipation (W) 2.8
Minimum Resistance (RIL) (Ohms) 5
Max Resistance (R1max) (Ohms) 0.019
Max Time to Trip Current (A) 30
Max Time to Trip Time (Sec) 5
Operating Temperature (deg C) -40°C - + 85°C