Part Number: LTD180S
Series: LTD
  • LTD Data Sheet
  • LTD_LF_041006.pdf
  • (75,161 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 24LT180SS

LTD Series - Strap Type Polymer PTC 15V / 24V

This product line similar to the STD family is designed to provide overcurrent protection for rechargable batteries at elevated temperatures. These devices offer hold currents from 0.7 A to 4.3 A and voltages from 15 V to 24 V.

Electrical Characteristics

Help Property Value
Hold Current (A) 1.8
Trip Current (A) 3.8
Max Voltage Rating 24
Max Fault Current Rating 100
Max Power Dissipation (W) 2
Minimum Resistance (RIL) (Ohms) 0.04
Max Resistance (R1max) (Ohms) 0.12
Max Time to Trip Current (A) 9
Max Time to Trip Time (Sec) 2.9
Operating Temperature (deg C) -40°C - + 85°C