Part Number: LTD190
Series: LTD
  • LTD Data Sheet
  • LTD_LF_041006.pdf
  • (75,161 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 24LT260

LTD Series - Strap Type Polymer PTC 15V / 24V

This product line similar to the STD family is designed to provide overcurrent protection for rechargable batteries at elevated temperatures. These devices offer hold currents from 0.7 A to 4.3 A and voltages from 15 V to 24 V.

Electrical Characteristics

Help Property Value
Hold Current (A) 1.9
Trip Current (A) 4.2
Max Voltage Rating 24
Max Fault Current Rating 100
Max Power Dissipation (W) 1.9
Minimum Resistance (RIL) (Ohms) 0.03
Max Resistance (R1max) (Ohms) 0.1
Max Time to Trip Current (A) 10
Max Time to Trip Time (Sec) 3
Operating Temperature (deg C) -40°C - + 85°C