Download Datasheet


Bookmark and Share
Series: RLD-USB
RLD-USB Series - Radial Leaded USB Type Polymer PTC 6 V / 16 V
This new radial leaded products are designed specifically for Universal Serial Bus (USB) appliations with low resistance, faster time-to-trip and low voltage drop features.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
RLD06P075B
Obsolete: 2007-01-01
Replaced By 06R075B
0.75 1.3 6 40 0.3 0.1 0.23 [Check] [Add]
RLD06P120B
Obsolete: 2007-01-01
Replaced By 06R120B
1.2 2 6 40 0.6 0.065 0.14 [Check] [Add]
RLD06P155B
Obsolete: 2007-01-01
Replaced By 06R155B
1.55 2.7 6 40 0.6 0.04 0.1 [Check] [Add]
RLD16P090B
Obsolete: 2007-01-01
Replaced By 16R090B
0.9 1.8 16 40 0.6 0.07 0.18 [Check] [Add]
RLD16P110B
Obsolete: 2007-01-01
Replaced By 16R110B
1.1 2.2 16 40 0.7 0.05 0.14 [Check] [Add]
RLD16P135B
Obsolete: 2007-01-01
Replaced By 16R135B
1.35 2.7 16 40 0.8 0.04 0.12 [Check] [Add]
RLD16P160B
Obsolete: 2007-01-01
Replaced By 16R160B
1.6 3.2 16 40 0.9 0.03 0.11 [Check] [Add]
RLD16P185B
Obsolete: 2007-01-01
Replaced By 16R185B
1.85 3.7 16 40 1 0.03 0.09 [Check] [Add]
RLD16P250B
Obsolete: 2007-01-01
Replaced By 16R250B
2.5 5 16 40 1.2 0.02 0.06 [Check] [Add]