Part Number: RLD06P075B
Series: RLD-USB

Bookmark and Share

Replaced By 06R075B

RLD-USB Series - Radial Leaded USB Type Polymer PTC 6 V / 16 V

This new radial leaded products are designed specifically for Universal Serial Bus (USB) appliations with low resistance, faster time-to-trip and low voltage drop features.

Electrical Characteristics

Help Property Value
Hold Current (A) 0.75
Trip Current (A) 1.3
Max Voltage Rating 6
Max Fault Current Rating 40
Max Power Dissipation (W) 0.3
Minimum Resistance (RIL) (Ohms) 0.1
Max Resistance (R1max) (Ohms) 0.23
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 0.4
Operating Temperature (deg C) -40°C - + 85°C