Part Number: RLD06P155B
Series: RLD-USB

Bookmark and Share

Replaced By 06R155B

RLD-USB Series - Radial Leaded USB Type Polymer PTC 6 V / 16 V

This new radial leaded products are designed specifically for Universal Serial Bus (USB) appliations with low resistance, faster time-to-trip and low voltage drop features.

Electrical Characteristics

Help Property Value
Hold Current (A) 1.55
Trip Current (A) 2.7
Max Voltage Rating 6
Max Fault Current Rating 40
Max Power Dissipation (W) 0.6
Minimum Resistance (RIL) (Ohms) 0.04
Max Resistance (R1max) (Ohms) 0.1
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 0.6
Operating Temperature (deg C) -40°C - + 85°C