Part Number: RLD16P110B
Series: RLD-USB

Bookmark and Share

Replaced By 16R110B

RLD-USB Series - Radial Leaded USB Type Polymer PTC 6 V / 16 V

This new radial leaded products are designed specifically for Universal Serial Bus (USB) appliations with low resistance, faster time-to-trip and low voltage drop features.

Electrical Characteristics

Help Property Value
Hold Current (A) 1.1
Trip Current (A) 2.2
Max Voltage Rating 16
Max Fault Current Rating 40
Max Power Dissipation (W) 0.7
Minimum Resistance (RIL) (Ohms) 0.05
Max Resistance (R1max) (Ohms) 0.14
Max Time to Trip Current (A) 5.5
Max Time to Trip Time (Sec) 6.6
Operating Temperature (deg C) -40°C - + 85°C