Littelfuse - Expertise Applied | Answers Delivered
Home
Contact Us
Careers
Company Info
Investors
Login
Applications
Products
Technical Resources
Industries
Safety By Design
Site Search:
Search
submit
Home
Products
Technology:
Resettable PTCs
Series:
RLD16
Part: RLD16P1100G
Part Number:
RLD16P1100G
Series:
RLD16
RLD16 Data Sheet
RLD16_LF_040606.pdf
(78,922 bytes)
Last Uploaded: May 03, 2006
Replaced By
16R1100G
RLD16 Series - Radial Leaded Polymer PTC 16 V
For automotive and transformer applications with demand for high hold currents.
Read More
Electrical Characteristics
Help
Property
Value
Minimum current required to maintain on state.
Close Info
Hold Current (A)
11
The minimum current at which the device will trip in 23ºC still air.
Close Info
Trip Current (A)
18.7
Indicates the voltage that a device can be relied upon to safely interrupt its rated short circuit current in a circuit where the voltage is equal to, or less than, its rated voltage.
Close Info
Max Voltage Rating
16
Close Info
Max Fault Current Rating
100
Power Dissipated from the device when in the tripped state in 20ºC still air.
Close Info
Max Power Dissipation (W)
3.7
The minimum resistance of the device in an initial (un-soldered) state.
Close Info
Minimum Resistance (R
IL
) (Ohms)
0.0037
The maximum measured resistance in the non-tripped state one hour after reflow with reflow conditions of 260ºC for 20 seconds
Close Info
Max Resistance (R
1max
) (Ohms)
0.0089
Maximum Time to Trip - Current
Close Info
Max Time to Trip Current (A)
55
Maximum Time to Trip - Time
Close Info
Max Time to Trip Time (Sec)
7
Operating Temperature (deg C)
Close Info
Operating Temperature (deg C)
-40°C - + 85°C
Request a Sample
Check Distributor Stock
Click Here
Find A Distributor
Design Support
Plant Certifications
Taiwan/Concord ISO 14001
Littelfuse_Taiwan_Concord_ISO14001.pdf (324 K)
Taiwan/Concord ISO/TS 16949
Littelfuse_Taiwan_Concord_ISOTS16949.pdf (633 K)
Environmental Data
Environmental Info