Part Number: RLD16P900G
Series: RLD16
  • RLD16 Data Sheet
  • RLD16_LF_040606.pdf
  • (78,922 bytes)
  • Last Uploaded: May 03, 2006

Bookmark and Share

Replaced By 16R700G 16R900G

RLD16 Series - Radial Leaded Polymer PTC 16 V

For automotive and transformer applications with demand for high hold currents.

Electrical Characteristics

Help Property Value
Hold Current (A) 9
Trip Current (A) 15.3
Max Voltage Rating 16
Max Fault Current Rating 100
Max Power Dissipation (W) 3.3
Minimum Resistance (RIL) (Ohms) 0.0047
Max Resistance (R1max) (Ohms) 0.0135
Max Time to Trip Current (A) 45
Max Time to Trip Time (Sec) 5.5
Operating Temperature (deg C) -40°C - + 85°C