Part Number: RLD30P135U
Series: RLD30
  • RLD30 Data Sheet
  • RLD30_LF_040706.pdf
  • (91,250 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 30R135

RLD30 Series - Radial Leaded Polymer PTC 30 V

This 30 V product line can be used in almost anywhere there is a low voltage power supply (<30 V dc) and a load to be protected including
  • General electronics
  • Computer and Peripherals
  • Automotive Electronics

Electrical Characteristics

Help Property Value
Hold Current (A) 1.35
Trip Current (A) 2.7
Max Voltage Rating 30
Max Fault Current Rating 40
Max Power Dissipation (W) 0.8
Minimum Resistance (RIL) (Ohms) 0.04
Max Resistance (R1max) (Ohms) 0.13
Max Time to Trip Current (A) 6.75
Max Time to Trip Time (Sec) 7.3
Operating Temperature (deg C) -40°C - + 85°C