Part Number: RLD30P500U
Series: RLD30
  • RLD30 Data Sheet
  • RLD30_LF_040706.pdf
  • (91,250 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 30R500

RLD30 Series - Radial Leaded Polymer PTC 30 V

This 30 V product line can be used in almost anywhere there is a low voltage power supply (<30 V dc) and a load to be protected including
  • General electronics
  • Computer and Peripherals
  • Automotive Electronics

Electrical Characteristics

Help Property Value
Hold Current (A) 5
Trip Current (A) 10
Max Voltage Rating 30
Max Fault Current Rating 40
Max Power Dissipation (W) 3
Minimum Resistance (RIL) (Ohms) 0.01
Max Resistance (R1max) (Ohms) 0.05
Max Time to Trip Current (A) 25
Max Time to Trip Time (Sec) 14.5
Operating Temperature (deg C) -40°C - + 85°C