Part Number: RLD60P135X
Series: RLD60
  • RLD60 Data Sheet
  • RLD60_LF_040706.pdf
  • (156,106 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share

Replaced By 60R135

RLD60 Series - Radial Leaded Polymer PTC 60 V

These 60V RLDs were designed to be generalpurpose resettable fuses. As such, they are capable of protecting a large variety of circuits, including power supplies, speakers, security and alarm systems, certain motors etc.

Electrical Characteristics

Help Property Value
Hold Current (A) 1.35
Trip Current (A) 2.7
Max Voltage Rating 60
Max Fault Current Rating 40
Max Power Dissipation (W) 1.7
Minimum Resistance (RIL) (Ohms) 0.12
Max Resistance (R1max) (Ohms) 0.3
Max Time to Trip Current (A) 6.75
Max Time to Trip Time (Sec) 9.6
Operating Temperature (deg C) -40°C - + 85°C