Part Number: SMD1206P035TSTF
Series: SMD1206

Bookmark and Share

Replaced By 1206L035

SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V

This product line enables installation in limited space applications. These devices offer wide range in hold currents from 0.125 A to 1.50 A and voltages from 6 V to 30 V . The SMD1206 product line is suitable for high density circuit board applications in computers, cellular phone and general electronics. Suitable for reflow soldering

Electrical Characteristics

Help Property Value
Hold Current (A) 0.35
Trip Current (A) 0.75
Max Voltage Rating 6
Max Fault Current Rating 40
Max Power Dissipation (W) 0.6
Minimum Resistance (RIL) (Ohms) 0.3
Max Resistance (R1max) (Ohms) 1.2
Max Time to Trip Current (A) 8
Max Time to Trip Time (Sec) 0.1
Operating Temperature (deg C) -40°C - + 85°C