Download Datasheet

  • STD Data Sheet
  • STD_LF_041006.pdf
  • (131,670 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share
Series: STD
STD Series - Strap Type Polymer PTC 15V / 24V
This axial leaded strap product is designed to provide reliable, non-cycling protection for rechargeable batteries. The weldable nickel leads with a narrow, low profi le design are ideal to be installed directly onto battery cells.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. IHold (A) ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RIL
(Ω)
R1max
(Ω)
Stock Sample
Cart
STD120
Obsolete: 2007-01-01
Replaced By 15ST120
1.2 2.7 15 100 1.2 0.085 0.22 [Check] [Add]
STD120S
Obsolete: 2007-01-01
Replaced By 15ST120S
1.2 2.7 15 100 1.2 0.085 0.22 [Check] [Add]
STD175
Obsolete: 2007-01-01
Replaced By 15ST175
1.75 3.8 15 100 1.5 0.05 0.12 [Check] [Add]
STD175S
Obsolete: 2007-01-01
Replaced By 15ST175S
1.75 3.8 15 100 1.5 0.05 0.12 [Check] [Add]
STD200
Obsolete: 2007-01-01
2 4.4 24 100 1.9 0.03 0.1 [Check] [Add]
STD350
Obsolete: 2007-01-01
3.5 6.3 24 100 2.5 0.017 0.05 [Check] [Add]
STD420
Obsolete: 2007-01-01
4.2 7.6 24 100 2.9 0.012 0.04 [Check] [Add]