Part Number: STD420
Series: STD
  • STD Data Sheet
  • STD_LF_041006.pdf
  • (131,670 bytes)
  • Last Uploaded: April 12, 2006

Bookmark and Share
STD Series - Strap Type Polymer PTC 15V / 24V

This axial leaded strap product is designed to provide reliable, non-cycling protection for rechargeable batteries. The weldable nickel leads with a narrow, low profi le design are ideal to be installed directly onto battery cells.

Electrical Characteristics

Help Property Value
Hold Current (A) 4.2
Trip Current (A) 7.6
Max Voltage Rating 24
Max Fault Current Rating 100
Max Power Dissipation (W) 2.9
Minimum Resistance (RIL) (Ohms) 0.012
Max Resistance (R1max) (Ohms) 0.04
Max Time to Trip Current (A) 20
Max Time to Trip Time (Sec) 20
Operating Temperature (deg C) -40°C - + 85°C